??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS D50OO02-YPC25C-EP03-GS49
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS D50OO02-YPC25C-EP03-GS49
VERF
Availability
Available
BC
Order code
BCS018N
TC
Product identifier
BCS D50OO02-YPC25C-EP03-GS49
PX
Product view
57123_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
W
Weight
0.101 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 50 x 10 mm, Series = D50, Installation = for flush mounting, Connection = Cable with connector, M8x1-Male, 3-pin, 3.00 m, PUR, Switching output = PNP/NPN NO/NC programmable, Switching frequency = 50 Hz, Range = 2...25 mm, Sensitivity = Switching distance adjustable, Housing material = POM, Material sensing surface = POM, Ambient temperature = -30...60 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.